Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

230SM170-MA


Spherical roller bearings

split spherical roller bearings

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubricationSplit
 
d 170  mm   
D 290  mm   
C 75  mm   
B 120  mm   
rmin 2,1  mm   
m 23,6  kg  Mass
Cr 790000  N  Basic dynamic load rating, radial
C0r 1240000  N  Basic static load rating, radial
Cur 115000  N  Fatigue limit load, radial
nG 900  1/min  Limiting speed
e 0,23   
Y1 2,9   
Y2 4,31   
Y0 2,83   
Fa max 22200  N  Permissible axial load, for inner ring without axial abutment
Mi 69  Nm  Tightening torque per clamping screw
Ma 8,5  Nm  Tightening torque per clamping screw
  23038K  Designation, spherical roller bearing, unsplit
  H3038  Designation, adapter sleeve
  SNS3038-H-D  Designation, plummer block housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information