Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

230SM150-MA


Spherical roller bearings

split spherical roller bearings

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubricationSplit
 
d 150  mm   
D 260  mm   
C 67  mm   
B 112  mm   
rmin 2,1  mm   
m 19,2  kg  Mass
Cr 510000  N  Basic dynamic load rating, radial
C0r 790000  N  Basic static load rating, radial
Cur 59000  N  Fatigue limit load, radial
nG 1060  1/min  Limiting speed
e 0,22   
Y1 3,1   
Y2 4,62   
Y0 3,03   
Fa max 13800  N  Permissible axial load, for inner ring without axial abutment
Mi 35  Nm  Tightening torque per clamping screw
Ma 8,5  Nm  Tightening torque per clamping screw
  23034K  Designation, spherical roller bearing, unsplit
  H3034  Designation, adapter sleeve
  S3034-H  Designation, plummer block housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information