Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

230SM125-MA


Spherical roller bearings

split spherical roller bearings

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubricationSplit
 
d 125  mm   
D 210  mm   
C 53  mm   
B 94  mm   
rmin 2  mm   
m 10  kg  Mass
Cr 395000  N  Basic dynamic load rating, radial
C0r 600000  N  Basic static load rating, radial
Cur 45000  N  Fatigue limit load, radial
nG 1260  1/min  Limiting speed
e 0,23   
Y1 2,95   
Y2 4,4   
Y0 2,89   
Fa max 7600  N  Permissible axial load, for inner ring without axial abutment
Mi 14  Nm  Tightening torque per clamping screw
Ma 4  Nm  Tightening torque per clamping screw
  23028K  Designation, spherical roller bearing, unsplit
  H3028  Designation, adapter sleeve
  S3028-H  Designation, plummer block housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information