Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23080-BEA-XL-K-MB1 + H3080-HG


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 380  mm   
D 600  mm   
B 148  mm   
Ba min 15  mm   
c 52  mm   
c1 65  mm   
D1 541,9  mm   
Da max 582  mm   
Dm 470  mm   
d 400  mm   
da max 448  mm   
db min 417  mm   
ds 12,5  mm   
l 210  mm   
ns 23,5  mm   
ra max 4  mm   
rmin 5  mm   
  H3080-HG  Designation, adapter sleeve
m 144  kg  Mass
m1 41,7  kg  Mass, adapter sleeve
Cr 3400000  N  Basic dynamic load rating, radial
C0r 5700000  N  Basic static load rating, radial
Cur 480000  N  Fatigue limit load, radial
nG 1150  1/min  Limiting speed
nϑr 690  1/min  Reference speed
e 0,22   
Y1 3,07   
Y2 4,57   
Y0 3   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information