Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23064-BEA-XL-K-MB1 + H3064-HG


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 300  mm   
D 480  mm   
B 121  mm   
Ba min 13  mm   
c 42  mm   
c1 54  mm   
D1 433  mm   
Da max 465,4  mm   
Dm 380  mm   
d 320  mm   
da max 357  mm   
db min 334  mm   
ds 9,5  mm   
l 171  mm   
ns 17,7  mm   
ra max 3  mm   
rmin 4  mm   
  H3064-HG  Designation, adapter sleeve
m 75,6  kg  Mass
m1 25,7  kg  Mass, adapter sleeve
Cr 2300000  N  Basic dynamic load rating, radial
C0r 3750000  N  Basic static load rating, radial
Cur 330000  N  Fatigue limit load, radial
nG 1480  1/min  Limiting speed
nϑr 920  1/min  Reference speed
e 0,22   
Y1 3,01   
Y2 4,48   
Y0 2,94   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information