Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23040-E1A-XL-K-M + H3040


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 180  mm   
D 310  mm   
B 82  mm   
Ba min 10  mm   
c 31,5  mm   
D1 281,6  mm   
Da max 299,8  mm   
Dm 240  mm   
d 200  mm   
da max 223  mm   
db min 210  mm   
ds 8  mm   
l 120  mm   
ns 15  mm   
ra max 2,1  mm   
rmin 2,1  mm   
  H3040  Designation, adapter sleeve
m 21,4  kg  Mass
m1 9,5  kg  Mass, adapter sleeve
Cr 1270000  N  Basic dynamic load rating, radial
C0r 1800000  N  Basic static load rating, radial
Cur 206000  N  Fatigue limit load, radial
nG 2330  1/min  Limiting speed
nϑr 1550  1/min  Reference speed
e 0,23   
Y1 2,9   
Y2 4,31   
Y0 2,83   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information