Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23030-E1A-XL-K-M + H3030


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 135  mm   
D 225  mm   
B 56  mm   
Ba min 8  mm   
c 26  mm   
D1 206,3  mm   
Da max 214,8  mm   
Dm 180  mm   
d 150  mm   
da max 166  mm   
db min 158  mm   
ds 4,8  mm   
l 87  mm   
ns 9,5  mm   
ra max 2,1  mm   
rmin 2,1  mm   
  H3030  Designation, adapter sleeve
m 7,3  kg  Mass
m1 4,02  kg  Mass, adapter sleeve
Cr 630000  N  Basic dynamic load rating, radial
C0r 880000  N  Basic static load rating, radial
Cur 87000  N  Fatigue limit load, radial
nG 3250  1/min  Limiting speed
nϑr 2210  1/min  Reference speed
e 0,22   
Y1 3,1   
Y2 4,62   
Y0 3,03   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information