Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23024-E1A-XL-K-M + H3024


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 110  mm   
D 180  mm   
B 46  mm   
Ba min 7  mm   
c 22  mm   
D1 164,7  mm   
Da max 171,2  mm   
Dm 145  mm   
d 120  mm   
da max 133  mm   
db min 127  mm   
ds 3,2  mm   
l 72  mm   
ns 6,5  mm   
ra max 2  mm   
rmin 2  mm   
  H3024  Designation, adapter sleeve
m 4,1  kg  Mass
m1 2,01  kg  Mass, adapter sleeve
Cr 430000  N  Basic dynamic load rating, radial
C0r 580000  N  Basic static load rating, radial
Cur 60000  N  Fatigue limit load, radial
nG 3950  1/min  Limiting speed
nϑr 2800  1/min  Reference speed
e 0,22   
Y1 3,04   
Y2 4,53   
Y0 2,97   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information