Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23022-E1A-XL-K-M + H322


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 100  mm   
D 170  mm   
B 45  mm   
Ba min 14  mm   
c 20,75  mm   
D1 154,6  mm   
Da max 161,2  mm   
Dm 145  mm   
d 110  mm   
da max 123  mm   
db min 118  mm   
ds 3,2  mm   
l 77  mm   
ns 6,5  mm   
ra max 2  mm   
rmin 2  mm   
  H322  Designation, adapter sleeve
m 3,8  kg  Mass
m1 2,25  kg  Mass, adapter sleeve
Cr 400000  N  Basic dynamic load rating, radial
C0r 530000  N  Basic static load rating, radial
Cur 54000  N  Fatigue limit load, radial
nG 4200  1/min  Limiting speed
nϑr 3000  1/min  Reference speed
e 0,23   
Y1 2,9   
Y2 4,31   
Y0 2,83   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information