Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

23028-E1A-XL-M


Spherical roller bearings

main dimensions to DIN 635-2

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 140  mm   
D 210  mm   
B 53  mm   
D1 192,3  mm   
Da max 201,2  mm   
da min 148,8  mm   
ds 4,8  mm   
ns 9,5  mm   
ra max 2  mm   
rmin 2  mm   
m 6,5  kg  Mass
Cr 570000  N  Basic dynamic load rating, radial
C0r 800000  N  Basic static load rating, radial
Cur 77000  N  Fatigue limit load, radial
nG 3450  1/min  Limiting speed
nϑr 2390  1/min  Reference speed
e 0,22   
Y1 3,07   
Y2 4,57   
Y0 3   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information