Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

230/630-BEA-XL-MB1


Spherical roller bearings

main dimensions to DIN 635-2

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 630  mm   
D 920  mm   
B 212  mm   
D1 837,8  mm   
Da max 892  mm   
da min 658  mm   
ds 12,5  mm   
ns 23,5  mm   
ra max 6  mm   
rmin 7,5  mm   
m 491  kg  Mass
Cr 7400000  N  Basic dynamic load rating, radial
C0r 13700000  N  Basic static load rating, radial
nG 670  1/min  Limiting speed
Cur 1150000  N  Fatigue limit load, radial
nϑr 380  1/min  Reference speed
e 0,21   
Y1 3,24   
Y2 4,82   
Y0 3,16   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information