Schaeffler Product catalogue - medias
(0)

23038-E1-XL-K-TVPB + H3038


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 170  mm   
D 290  mm   
B 75  mm   
B1 112  mm   
B2 30,5  mm   
Ba min 9  mm   
D1 264,5  mm   
Da max 279,8  mm   
Dm 220  mm   
d 190  mm   
d2 211,9  mm   
da max 211  mm   
db min 199  mm   
ds 8  mm   
ns 15  mm   
ra max 2,1  mm   
rmin 2,1  mm   
  H3038  Designation, adapter sleeve
m 16,3  kg  Mass
m1 7,8  kg  Mass, adapter sleeve
Cr 1080000  N  Basic dynamic load rating, radial
C0r 1550000  N  Basic static load rating, radial
Cur 183000  N  Fatigue limit load, radial
nG 2490  1/min  Limiting speed
nϑr 1660  1/min  Reference speed
e 0,23   
Y2 4,44   
Y1 2,98   
Y0 2,92   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information