Schaeffler Product catalogue - medias
(0)

23036-E1-XL-K-TVPB + H3036


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 160  mm   
D 280  mm   
B 74  mm   
B1 109  mm   
B2 29,5  mm   
Ba min 8  mm   
D1 254,3  mm   
Da max 269,8  mm   
Dm 210  mm   
d 180  mm   
d2 201,8  mm   
da max 201  mm   
db min 189  mm   
ds 8  mm   
ns 15  mm   
ra max 2,1  mm   
rmin 2,1  mm   
  H3036  Designation, adapter sleeve
m 15,6  kg  Mass
m1 7,18  kg  Mass, adapter sleeve
Cr 1040000  N  Basic dynamic load rating, radial
C0r 1450000  N  Basic static load rating, radial
Cur 173000  N  Fatigue limit load, radial
nG 2600  1/min  Limiting speed
nϑr 1760  1/min  Reference speed
e 0,23   
Y2 4,31   
Y1 2,9   
Y0 2,83   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information