Schaeffler Product catalogue - medias
(0)

23034-E1-XL-K-TVPB + H3034


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 150  mm   
D 260  mm   
B 67  mm   
B1 101  mm   
B2 28,5  mm   
Ba min 8  mm   
D1 237,2  mm   
Da max 249,8  mm   
Dm 200  mm   
d 170  mm   
d2 189,8  mm   
da max 189  mm   
db min 179  mm   
ds 6,3  mm   
ns 12,2  mm   
ra max 2,1  mm   
rmin 2,1  mm   
  H3034  Designation, adapter sleeve
m 11,9  kg  Mass
m1 6,25  kg  Mass, adapter sleeve
Cr 880000  N  Basic dynamic load rating, radial
C0r 1230000  N  Basic static load rating, radial
Cur 151000  N  Fatigue limit load, radial
nG 2800  1/min  Limiting speed
nϑr 1890  1/min  Reference speed
e 0,23   
Y2 4,44   
Y1 2,98   
Y0 2,92   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information