Schaeffler Product catalogue - medias
(0)

2319-K-M-C3


Self-aligning ball bearings

main dimensions to DIN 630, with tapered bore, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 95  mm   
D 200  mm   
B 67  mm   
D1 167,7  mm   
Da max 186  mm   
d1 121,6  mm   
da max 117  mm   
da min 109  mm   
ra max 2,5  mm   
rmin 3  mm   
m 9,97  kg  Mass
Cr 167000  N  Basic dynamic load rating, radial
C0r 64000  N  Basic static load rating, radial
Cur 3350  N  Fatigue limit load, radial
nG 4800  1/min  Limiting speed
nϑr 4750  1/min  Reference speed
e 0,38   
Y1 1,66   
Y2 2,57   
Y0 1,74   
  H2319  Designation, adapter sleeve
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information