Schaeffler Product catalogue - medias
(0)

2317-M


Self-aligning ball bearings

main dimensions to DIN 630

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 85  mm   
D 180  mm   
B 60  mm   
D1 152,2  mm   
Da max 166  mm   
d1 114,4  mm   
da min 99  mm   
ra max 2,5  mm   
rmin 3  mm   
m 7,2  kg  Mass
Cr 143000  N  Basic dynamic load rating, radial
C0r 51000  N  Basic static load rating, radial
Cur 2850  N  Fatigue limit load, radial
nG 5400  1/min  Limiting speed
nϑr 5200  1/min  Reference speed
e 0,37   
Y1 1,68   
Y2 2,61   
Y0 1,76   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information