Schaeffler Product catalogue - medias
(0)

22313-E1-XL-K + AH2313G


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 60  mm   
D 140  mm   
B 48  mm   
a 3  mm   
b 12  mm   
D1 119,3  mm   
Da max 128  mm   
d 65  mm   
d2 83,2  mm   
d2G M70x2   
da min 77  mm   
ds 4,8  mm   
l 61  mm   
ns 9,5  mm   
ra max 2,1  mm   
rmin 2,1  mm   
  AH2313G  Designation, withdrawal sleeve
m 3,5  kg  Mass
m1 0,36  kg  Mass, withdrawal sleeve
Cr 350000  N  Basic dynamic load rating, radial
C0r 365000  N  Basic static load rating, radial
Cur 33500  N  Fatigue limit load, radial
nG 5000  1/min  Limiting speed
nϑr 3800  1/min  Reference speed
e 0,34   
Y1 2   
Y2 2,98   
Y0 1,96   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information