Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

22260-BEA-XL-K-MB1 + AH2260G


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore and withdrawal sleeve

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 280  mm   
D 540  mm   
B 140  mm   
a 8  mm   
b 26  mm   
D1 470,5  mm   
Da max 520  mm   
d 300  mm   
d2G Tr320X5   
da min 320  mm   
ds 12,5  mm   
l 170  mm   
ns 23,5  mm   
ra max 4  mm   
rmin 5  mm   
  AH2260G  Designation, withdrawal sleeve
m 139  kg  Mass
m1 17,2  kg  Mass, withdrawal sleeve
Cr 3100000  N  Basic dynamic load rating, radial
C0r 4250000  N  Basic static load rating, radial
Cur 360000  N  Fatigue limit load, radial
nG 1500  1/min  Limiting speed
nϑr 900  1/min  Reference speed
e 0,25   
Y1 2,71   
Y2 4,04   
Y0 2,65   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information