Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

2213-K-2RS-TVH-C3 + H313


Self-aligning ball bearings

main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d1H 60  mm   
D 120  mm   
B 31  mm   
Ba min 5  mm   
c 13,5  mm   
D2 107,8  mm   
Da max 111  mm   
Dm 85  mm   
d 65  mm   
da max 74  mm   
db min 70  mm   
l 50  mm   
ra max 1,5  mm   
  H313  Designation, adapter sleeve
m 1,5  kg  Mass
m1 0,471  kg  Mass, adapter sleeve
Cr 31000  N  Basic dynamic load rating, radial
C0r 12500  N  Basic static load rating, radial
Cur 790  N  Fatigue limit load, radial
nG 3150  1/min  Limiting speed
e 0,18   
Y1 3,57   
Y2 5,52   
Y0 3,74   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information