Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

2211-K-2RS-TVH-C3 + H311


Self-aligning ball bearings

main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d1H 50  mm   
D 100  mm   
B 25  mm   
Ba min 6  mm   
c 12,5  mm   
D2 88,2  mm   
Da max 91  mm   
Dm 75  mm   
d 55  mm   
d2 68  mm   
da max 64  mm   
db min 60  mm   
l 45  mm   
ra max 1,5  mm   
  H311  Designation, adapter sleeve
m 0,808  kg  Mass
m1 0,358  kg  Mass, adapter sleeve
Cr 27000  N  Basic dynamic load rating, radial
C0r 10000  N  Basic static load rating, radial
Cur 630  N  Fatigue limit load, radial
nG 3850  1/min  Limiting speed
e 0,19   
Y1 3,31   
Y2 5,12   
Y0 3,47   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information