Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

2209-K-2RS-TVH-C3 + H309


Self-aligning ball bearings

main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d1H 40  mm   
D 85  mm   
B 23  mm   
Ba min 5  mm   
c 11,25  mm   
D2 76  mm   
Da max 78  mm   
Dm 65  mm   
d 45  mm   
da max 52  mm   
db min 48  mm   
l 39  mm   
ra max 1  mm   
  H309  Designation, adapter sleeve
m 0,535  kg  Mass
m1 0,253  kg  Mass, adapter sleeve
Cr 22000  N  Basic dynamic load rating, radial
C0r 7300  N  Basic static load rating, radial
Cur 465  N  Fatigue limit load, radial
nG 4650  1/min  Limiting speed
e 0,21   
Y1 3,04   
Y2 4,7   
Y0 3,18   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information