Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

2207-K-2RS-TVH-C3 + H307


Self-aligning ball bearings

main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d1H 30  mm   
D 72  mm   
B 23  mm   
Ba min 5  mm   
c 9,25  mm   
D2 63,4  mm   
Da max 65  mm   
Dm 52  mm   
d 35  mm   
da max 42  mm   
db min 38  mm   
l 35  mm   
ra max 1  mm   
  H307  Designation, adapter sleeve
m 0,432  kg  Mass
m1 0,153  kg  Mass, adapter sleeve
Cr 16000  N  Basic dynamic load rating, radial
C0r 5100  N  Basic static load rating, radial
Cur 325  N  Fatigue limit load, radial
nG 5600  1/min  Limiting speed
e 0,22   
Y1 2,8   
Y2 4,34   
Y0 2,94   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information