Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

2205-K-2RS-TVH-C3 + H305


Self-aligning ball bearings

main dimensions to DIN 630 and DIN 5415, with tapered bore and adapter sleeve, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d1H 20  mm   
D 52  mm   
B 18  mm   
Ba min 5  mm   
c 8,25  mm   
D2 45,3  mm   
Da max 46,4  mm   
Dm 38  mm   
d 25  mm   
d2 30,7  mm   
da max 30,6  mm   
db min 28  mm   
l 29  mm   
ra max 1  mm   
  H305  Designation, adapter sleeve
m 0,157  kg  Mass
m1 0,07  kg  Mass, adapter sleeve
Cr 12300  N  Basic dynamic load rating, radial
C0r 3300  N  Basic static load rating, radial
Cur 209  N  Fatigue limit load, radial
nG 8100  1/min  Limiting speed
e 0,27   
Y1 2,37   
Y2 3,66   
Y0 2,48   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information