Schaeffler Product catalogue - medias
(0)

2211-2RS-TVH


Self-aligning ball bearings

main dimensions to DIN 630, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 55  mm   
D 100  mm   
B 25  mm   
D2 88,2  mm   
Da max 91  mm   
d2 68  mm   
da min 64  mm   
ra max 1,5  mm   
rmin 1,5  mm   
m 0,825  kg  Mass
Cr 27000  N  Basic dynamic load rating, radial
C0r 9900  N  Basic static load rating, radial
Cur 620  N  Fatigue limit load, radial
nG 3850  1/min  Limiting speed
e 0,19   
Y1 3,31   
Y2 5,12   
Y0 3,47   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information