Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

2215-TVH


Self-aligning ball bearings

main dimensions to DIN 630

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 75  mm   
D 130  mm   
B 31  mm   
D1 114,3  mm   
Da max 121  mm   
d1 93,3  mm   
da min 84  mm   
ra max 1,5  mm   
rmin 1,5  mm   
m 1,6  kg  Mass
Cr 44500  N  Basic dynamic load rating, radial
C0r 17800  N  Basic static load rating, radial
Cur 1110  N  Fatigue limit load, radial
nG 5600  1/min  Limiting speed
nϑr 5600  1/min  Reference speed
e 0,26   
Y1 2,47   
Y2 3,82   
Y0 2,59   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information