Schaeffler Product catalogue - medias
(0)

21315-E1-XL-K


Spherical roller bearings

main dimensions to DIN 635-2, with tapered bore, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 75  mm   
D 160  mm   
B 37  mm   
D1 135,2  mm   
Da max 148  mm   
d2 99,7  mm   
da min 87  mm   
ds 3,2  mm   
ns 6,5  mm   
ra max 2,1  mm   
rmin 2,1  mm   
m 3,74  kg  Mass
Cr 305000  N  Basic dynamic load rating, radial
C0r 325000  N  Basic static load rating, radial
Cur 39000  N  Fatigue limit load, radial
nG 5700  1/min  Limiting speed
nϑr 3750  1/min  Reference speed
e 0,22   
Y1 3,04   
Y2 4,53   
Y0 2,97   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information