Schaeffler Product catalogue - medias
(0)

21310-E1-XL


Spherical roller bearings

main dimensions to DIN 635-2

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 50  mm   
D 110  mm   
B 27  mm   
D1 89,8  mm   
Da max 99  mm   
d2 67,7  mm   
da min 61  mm   
ds 3,2  mm   
ns 4,8  mm   
ra max 2  mm   
rmin 2  mm   
m 1,32  kg  Mass
Cr 129000  N  Basic dynamic load rating, radial
C0r 130000  N  Basic static load rating, radial
Cur 17700  N  Fatigue limit load, radial
nG 9000  1/min  Limiting speed
nϑr 5400  1/min  Reference speed
e 0,21   
Y1 3,17   
Y2 4,72   
Y0 3,1   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information