Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

20320-K-MB-C3


Barrel roller bearings

main dimensions to DIN 635-1, with tapered bore, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 100  mm   
D 215  mm   
B 47  mm   
D1 186,6  mm   
Da max 201  mm   
da min 114  mm   
ra max 2,5  mm   
rmin 3  mm   
m 8,58  kg  Mass
Cr 365000  N  Basic dynamic load rating, radial
C0r 440000  N  Basic static load rating, radial
Cur 38500  N  Fatigue limit load, radial
nG 3250  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information