Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

20318-K-MB-C3


Barrel roller bearings

main dimensions to DIN 635-1, with tapered bore, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 90  mm   
D 190  mm   
B 43  mm   
D1 165,1  mm   
Da max 176  mm   
da min 104  mm   
ra max 2,5  mm   
rmin 3  mm   
m 6,17  kg  Mass
Cr 300000  N  Basic dynamic load rating, radial
C0r 360000  N  Basic static load rating, radial
Cur 31500  N  Fatigue limit load, radial
nG 3500  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information