Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

20313-K-MB-C3


Barrel roller bearings

main dimensions to DIN 635-1, with tapered bore, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 65  mm   
D 140  mm   
B 33  mm   
D1 120,6  mm   
Da max 128  mm   
da min 77  mm   
ra max 2,1  mm   
rmin 2,1  mm   
m 2,14  kg  Mass
Cr 168000  N  Basic dynamic load rating, radial
C0r 195000  N  Basic static load rating, radial
Cur 18200  N  Fatigue limit load, radial
nG 4700  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information