Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

20320-K-MB-C3 + H320


Barrel roller bearings

main dimensions to DIN 635 and DIN 5415, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 90  mm   
D 215  mm   
B 47  mm   
Ba min 7  mm   
c 19,75  mm   
D1 186,6  mm   
Da max 201  mm   
Dm 130  mm   
d 100  mm   
da max 127  mm   
db min 108  mm   
l 71  mm   
ra max 2,5  mm   
rmin 3  mm   
  H320  Designation, adapter sleeve
m 8,58  kg  Mass
m1 1,76  kg  Mass, adapter sleeve
Cr 365000  N  Basic dynamic load rating, radial
C0r 440000  N  Basic static load rating, radial
Cur 38500  N  Fatigue limit load, radial
nG 3250  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information