Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

20318-K-MB-C3 + H318


Barrel roller bearings

main dimensions to DIN 635 and DIN 5415, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 80  mm   
D 190  mm   
B 43  mm   
Ba min 6  mm   
c 17,75  mm   
D1 165,1  mm   
Da max 176  mm   
Dm 120  mm   
d 90  mm   
da max 113  mm   
db min 96  mm   
l 65  mm   
ra max 2,5  mm   
rmin 3  mm   
  H318  Designation, adapter sleeve
m 6,17  kg  Mass
m1 1,41  kg  Mass, adapter sleeve
Cr 300000  N  Basic dynamic load rating, radial
C0r 360000  N  Basic static load rating, radial
Cur 31500  N  Fatigue limit load, radial
nG 3500  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information