Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

20313-K-MB-C3 + H313


Barrel roller bearings

main dimensions to DIN 635 and DIN 5415, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 60  mm   
D 140  mm   
B 33  mm   
Ba min 5  mm   
c 13,5  mm   
D1 120,6  mm   
Da max 128  mm   
Dm 85  mm   
d 65  mm   
da max 84  mm   
db min 70  mm   
l 50  mm   
ra max 2,1  mm   
rmin 2,1  mm   
  H313  Designation, adapter sleeve
m 2,14  kg  Mass
m1 0,471  kg  Mass, adapter sleeve
Cr 168000  N  Basic dynamic load rating, radial
C0r 195000  N  Basic static load rating, radial
Cur 18200  N  Fatigue limit load, radial
nG 4700  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information