Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

20312-K-TVP-C3 + H312


Barrel roller bearings

main dimensions to DIN 635 and DIN 5415, with tapered bore and adapter sleeve

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d1H 55  mm   
D 130  mm   
B 31  mm   
Ba min 5  mm   
c 12,5  mm   
D1 111,2  mm   
Da max 118  mm   
Dm 80  mm   
d 60  mm   
da max 78  mm   
db min 65  mm   
l 47  mm   
ra max 2,1  mm   
rmin 2,1  mm   
  H312  Designation, adapter sleeve
m 1,89  kg  Mass
m1 0,401  kg  Mass, adapter sleeve
Cr 147000  N  Basic dynamic load rating, radial
C0r 171000  N  Basic static load rating, radial
Cur 15400  N  Fatigue limit load, radial
nG 4950  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information