Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

20328-MB


Barrel roller bearings

main dimensions to DIN 635-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 140  mm   
D 300  mm   
B 62  mm   
D1 257,9  mm   
Da max 283  mm   
da min 157  mm   
ra max 3  mm   
rmin 4  mm   
m 22,5  kg  Mass
Cr 650000  N  Basic dynamic load rating, radial
C0r 840000  N  Basic static load rating, radial
Cur 68000  N  Fatigue limit load, radial
nG 2370  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information