Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

20326-MB


Barrel roller bearings

main dimensions to DIN 635-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 130  mm   
D 280  mm   
B 58  mm   
D1 240,3  mm   
Da max 263  mm   
da min 147  mm   
ra max 3  mm   
rmin 4  mm   
m 18,4  kg  Mass
Cr 560000  N  Basic dynamic load rating, radial
C0r 720000  N  Basic static load rating, radial
Cur 60000  N  Fatigue limit load, radial
nG 2600  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information