Schaeffler Product catalogue - medias
(0)

20319-MB


Barrel roller bearings

main dimensions to DIN 635-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 95  mm   
D 200  mm   
B 45  mm   
D1 174,5  mm   
Da max 186  mm   
da min 109  mm   
ra max 2,5  mm   
rmin 3  mm   
m 7,29  kg  Mass
Cr 330000  N  Basic dynamic load rating, radial
C0r 400000  N  Basic static load rating, radial
Cur 33500  N  Fatigue limit load, radial
nG 3400  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information