Schaeffler Product catalogue - medias
(0)

208-XL-NPP-B


Self-aligning deep groove ball bearings

spherical outer ring, inner ring for fit, R seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 40  mm   
DSP 80  mm   
B 18  mm   
d2 48,4  mm   
rmin 1,1  mm   
m 0,37  kg  Mass
Cr 34500  N  Basic dynamic load rating, radial
C0r 19800  N  Basic static load rating, radial
Cur 1030  N  Fatigue limit load, radial
nG Fett 5000  1/min  Limiting speed for grease lubrication
f0 14  Calculation factor
    One-piece seal with moulded seal lip
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information