Schaeffler Product catalogue - medias
(0)

203-XL-NPP-B


Self-aligning deep groove ball bearings

spherical outer ring, inner ring for fit, R seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 17  mm   
DSP 40  mm   
B 12  mm   
d2 22,5  mm   
rmin 0,6  mm   
m 0,06  kg  Mass
Cr 10100  N  Basic dynamic load rating, radial
C0r 4750  N  Basic static load rating, radial
Cur 241  N  Fatigue limit load, radial
nG Fett 11100  1/min  Limiting speed for grease lubrication
f0 13,1  Calculation factor
    Three-piece P seal
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information