Schaeffler Product catalogue - medias
(0)

16013


Deep groove ball bearings

main dimensions to DIN 625-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsNot sealedGrease lubricationOil lubrication
 
d 65  mm   
D 100  mm   
B 11  mm   
D1 88  mm   
Da max 96,8  mm   
d1 77,1  mm   
da min 68,2  mm   
ra max 0,6  mm   
rmin 0,6  mm   
m 0,302  kg  Mass
Cr 22500  N  Basic dynamic load rating, radial
C0r 19700  N  Basic static load rating, radial
Cur 910  N  Fatigue limit load, radial
nG 9900  1/min  Limiting speed
nϑr 5300  1/min  Reference speed
f0 16,5  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information