Schaeffler Product catalogue - medias
(0)

16011


Deep groove ball bearings

main dimensions to DIN 625-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsNot sealedGrease lubricationOil lubrication
 
d 55  mm   
D 90  mm   
B 11  mm   
D1 78,6  mm   
Da max 86,8  mm   
d1 69,6  mm   
da min 58,2  mm   
ra max 0,6  mm   
rmin 0,6  mm   
m 0,26  kg  Mass
Cr 20600  N  Basic dynamic load rating, radial
C0r 16300  N  Basic static load rating, radial
Cur 940  N  Fatigue limit load, radial
nG 10900  1/min  Limiting speed
nϑr 6000  1/min  Reference speed
f0 16,2  Calculation factor
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information