Schaeffler Product catalogue - medias
(0)

1322-K-M-C3


Self-aligning ball bearings

main dimensions to DIN 630, with tapered bore, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
Ball projection C1
 
d 110  mm   
D 240  mm   
B 50  mm   
C1 2,7  mm  The ball projection must be taken into consideration when designing the adjacent construction.
D1 202,5  mm   
Da max 226  mm   
d1 154,5  mm   
da max 150  mm   
da min 124  mm   
ra max 2,5  mm   
rmin 3  mm   
m 12,2  kg  Mass
Cr 165000  N  Basic dynamic load rating, radial
C0r 72000  N  Basic static load rating, radial
nG 4200  1/min  Limiting speed
Cur 3400  N  Fatigue limit load, radial
nϑr 3400  1/min  Reference speed
e 0,23   
Y1 2,79   
Y2 4,32   
Y0 2,92   
  H322  Designation, adapter sleeve
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information