Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

1319-K-M-C3


Self-aligning ball bearings

main dimensions to DIN 630, with tapered bore, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
Ball projection C1
 
d 95  mm   
D 200  mm   
B 45  mm   
C1 1,6  mm  The ball projection must be taken into consideration when designing the adjacent construction.
D1 169,9  mm   
Da max 186  mm   
d1 127,6  mm   
da max 126  mm   
da min 109  mm   
ra max 2,5  mm   
rmin 3  mm   
m 7,2  kg  Mass
Cr 134000  N  Basic dynamic load rating, radial
C0r 51000  N  Basic static load rating, radial
nG 5100  1/min  Limiting speed
Cur 2650  N  Fatigue limit load, radial
nϑr 4050  1/min  Reference speed
e 0,23   
Y1 2,73   
Y2 4,23   
Y0 2,86   
  H319  Designation, adapter sleeve
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information