Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

1316-K-M-C3


Self-aligning ball bearings

main dimensions to DIN 630, with tapered bore, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 80  mm   
D 170  mm   
B 39  mm   
D1 144,3  mm   
Da max 158  mm   
d1 110,6  mm   
da max 107  mm   
da min 92  mm   
ra max 2,1  mm   
rmin 2,1  mm   
m 4,5  kg  Mass
Cr 89000  N  Basic dynamic load rating, radial
C0r 33000  N  Basic static load rating, radial
nG 6200  1/min  Limiting speed
Cur 1870  N  Fatigue limit load, radial
nϑr 4500  1/min  Reference speed
e 0,22   
Y1 2,87   
Y2 4,44   
Y0 3   
  H316  Designation, adapter sleeve
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information