Schaeffler Product catalogue - medias
(0)

1316-M


Self-aligning ball bearings

main dimensions to DIN 630

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 80  mm   
D 170  mm   
B 39  mm   
D1 144,3  mm   
Da max 158  mm   
d1 110,6  mm   
da min 92  mm   
ra max 2,1  mm   
rmin 2,1  mm   
m 4,56  kg  Mass
Cr 89000  N  Basic dynamic load rating, radial
C0r 33000  N  Basic static load rating, radial
nG 6200  1/min  Limiting speed
Cur 1810  N  Fatigue limit load, radial
nϑr 4500  1/min  Reference speed
e 0,22   
Y1 2,87   
Y2 4,44   
Y0 3   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information