Schaeffler Product catalogue - medias
(0)

1314-M


Self-aligning ball bearings

main dimensions to DIN 630

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 70  mm   
D 150  mm   
B 35  mm   
D1 126,4  mm   
Da max 138  mm   
d1 97,7  mm   
da min 82  mm   
ra max 2,1  mm   
rmin 2,1  mm   
m 3,11  kg  Mass
Cr 75000  N  Basic dynamic load rating, radial
C0r 27500  N  Basic static load rating, radial
nG 7200  1/min  Limiting speed
Cur 1620  N  Fatigue limit load, radial
nϑr 4950  1/min  Reference speed
e 0,23   
Y1 2,79   
Y2 4,32   
Y0 2,93   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information