Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

1219-K-M-C3


Self-aligning ball bearings

main dimensions to DIN 630, with tapered bore, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 95  mm   
D 170  mm   
B 32  mm   
D1 148,2  mm   
Da max 158  mm   
d1 120,5  mm   
da max 117  mm   
da min 107  mm   
ra max 2,1  mm   
rmin 2,1  mm   
m 3,28  kg  Mass
Cr 64000  N  Basic dynamic load rating, radial
C0r 27000  N  Basic static load rating, radial
Cur 1490  N  Fatigue limit load, radial
nG 6300  1/min  Limiting speed
nϑr 4600  1/min  Reference speed
e 0,17   
Y1 3,73   
Y2 5,78   
Y0 3,91   
  H219  Designation, adapter sleeve
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information