Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RMWE15-RB/159x../26

Send to shopping basket:

 
On this page, you can prepare an enquiry on the selected product.
1. Please complete the fields below. Fields marked (*) must be completed.
2. Click on "Send to shopping basket". The product will be sent to the shopping basket.

If you click on "Cancel", your browser will show the current shopping basket.

 
RMWE15-RB/159x../26

79
119
159
199
239
359
Guideway length in mm.
Special lengths are available by agreement.

Example of RMWE15-RB:
C 1: Carriage length = 119 mm
Required stroke = 20 mm
h: Stroke = 24 mm
L k: Cage length = 105,9 mm
z: Safety range = 10 mm
L: Guideway length

Formula for calculation:
L = C 1 + h + z
L = 119 mm + 24 mm + 10 mm = 153 mm
(next standard length from guideway table: L = 159 mm)
 
 
   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information