Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RMWE12-RB/149x../54

Send to shopping basket:

 
On this page, you can prepare an enquiry on the selected product.
1. Please complete the fields below. Fields marked (*) must be completed.
2. Click on "Send to shopping basket". The product will be sent to the shopping basket.

If you click on "Cancel", your browser will show the current shopping basket.

 
RMWE12-RB/149x../54

49
99
124
149
174
224
324
Guideway length in mm.
Special lengths are available by agreement.

Example of RMWE12-RB:
C 1: Carriage length = 89 mm
Required stroke = 20 mm
h: Stroke = 24 mm
L k: Cage length = 75,9 mm
z: Safety range = 10 mm
L: Guideway length

Formula for calculation:
L = C 1 + h + z
L = 89 mm + 24 mm + 10 mm = 123 mm
(next standard length from guideway table: L = 124 mm)
 
 
   
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information