Select a different country or region to see content for your location.
United States
04:16:00 GMT+0000 (Coordinated Universal Time)



ZKLN60110-2Z-XL
Axial angular contact ball bearing
Axial angular contact ball bearings ZKLN..-2Z, double direction, gap seals on both sides
Replaces
ZKLN 60110.2Z, ZKLN60110-2Z
Preferred product
Product information



Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,008 mm | Bore diameter lower tolerance | |
D | 110 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,015 mm | Outside diameter lower tolerance | |
B | 45 mm | Width |
0 mm | Width upper tolerance | |
-0,25 mm | Width lower tolerance | |
Ca | 93.000 N | Basic dynamic load rating, axial |
C0a | 214.000 N | Basic static load rating, axial |
Cua | 13.000 N | Fatigue load limit, axial |
nG Grease | 4.000 1/min | Limiting speed for grease lubrication |
nϑ | 3.000 1/min | Thermally safe operating speed |
MR | 1 Nm | Bearing frictional torque |
≈m | 1,8 kg | Weight |
Mounting dimensions
Da max | 100 mm | Maximum diameter of housing |
da min | 82 mm | Minimum diameter shaft |
Dimensions
d1 | 85 mm | Rib diameter inner ring |
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 1.300 N/µm | Rigidity axial |
ckL | 1.650 Nm/mrad | Tilting rigidity |
Mm | 13,7 kg*cm2 | Mass moment of inertia |
3 µm | Axial runout | |
ZMA60/98 | Recommended INA precision locknut for radial locking | |
AM60 | Recommended INA precision locknut for axial locking | |
MA | 100 Nm | Tightening torque for the recommended INA precision locknut |
16.700 N | Required locknut force axial |